A 6R23M071090
3 mm (HTD) Pitch, 71 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.63 | 10 wks |
25 - 99 | $7.19 | 10 wks |
100 - 249 | $6.17 | 10 wks |
250 - 499 | $5.39 | 10 wks |
500+ | Request for Quote |
$8.63
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 71 |
Pitch | 3 mm (HTD) |
Pitch Length | 213 mm |
Tension Member (Cords) | Fiberglass |