A 6R23M058060
3 mm (HTD) Pitch, 58 Teeth, 6mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.74 | 2 wks |
25 - 99 | $4.59 | 2 wks |
100 - 249 | $4.02 | 2 wks |
250 - 499 | $3.57 | 10 wks |
500+ | Request for Quote |
$5.74
Availability: 75 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Neoprene |
No. Of Grooves | 58 |
Pitch | 3 mm (HTD) |
Pitch Length | 174 mm |
Tension Member (Cords) | Fiberglass |