A 6R19M50006

6.35mm Wide By 500mm Long, Flat belt
Qty Range Price/Unit Ships Within
1 - 4 $9.13 2 wks
5 - 19 $8.77 2 wks
20 - 49 $7.93 2 wks
50 - 99 $7.4 2 wks
100+ Request for Quote
$9.13

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Length 500 mm
Material Polyester / Neoprene
Max. Belt Speed (RPM) 6100 RPM
Min. Pulley Dia. 6
Thickness 0.46 mm
Width 6.35 mm
Substitute Part A 6R19-50025

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team