A 6R19M32506

6.35mm Wide By 325mm Long, Flat belt
Qty Range Price/Unit Ships Within
1 - 4 $8.75 2 wks
5 - 19 $8.41 2 wks
20 - 49 $7.57 2 wks
50 - 99 $7.07 2 wks
100+ Request for Quote
$8.75

Availability: 68 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Length 325 mm
Material Polyester / Neoprene
Max. Belt Speed (RPM) 6100 RPM
Min. Pulley Dia. 6
Thickness 0.46 mm
Width 6.35 mm
Substitute Part A 6R19-32525

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team