A 6R19M30006
6.35mm Wide By 300mm Long, Flat belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $8.70 | 2 wks |
5 - 19 | $8.36 | 2 wks |
20 - 49 | $7.53 | 2 wks |
50 - 99 | $7.02 | 2 wks |
100+ | Request for Quote |
$8.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length | 300 mm |
---|---|
Material | Polyester / Neoprene |
Max. Belt Speed (RPM) | 6100 RPM |
Min. Pulley Dia. | 6 |
Thickness | 0.46 mm |
Width | 6.35 mm |
Substitute Part | A 6R19-30025 |