A 6R19-35025
1/4" Wide By 13.78" Long, Flat Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $8.82 | 12 wks |
5 - 19 | $8.35 | 12 wks |
20 - 49 | $7.53 | 12 wks |
50 - 99 | $7.03 | 12 wks |
100+ | Request for Quote |
$8.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Length | 13.78 Inch |
---|---|
Material (Body / Coating) | Polyester / Neoprene |
Max. Belt Speed (Feet Per Minute) | 20000 Feet Per Minute |
Min. Pulley Dia. | 0.25 Inch |
Thickness | 0.018 Inch |
Width | 0.25 Inch |
Substitute Part | A 6R19M35006 |