A 6R19-30025

1/4" Wide By 11.81" Long, Flat Belt
Qty Range Price/Unit Ships Within
1 - 4 $8.70 12 wks
5 - 19 $8.24 12 wks
20 - 49 $7.42 12 wks
50 - 99 $6.92 12 wks
100+ Request for Quote
$8.70

Availability: 38 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Length 11.81 Inch
Material (Body / Coating) Polyester / Neoprene
Max. Belt Speed (Feet Per Minute) 20000 Feet Per Minute
Min. Pulley Dia. 0.25 Inch
Thickness 0.018 Inch
Width 0.25 Inch
Substitute Part A 6R19M30006

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team