A 6R12M2L686

2L (6.60mmX3.81mm) Belt Size, 676mm Pitch Length V-Belt
Qty Range Price/Unit Ships Within
1 - 9 $8.57 5 wks
10 - 24 $7.3 5 wks
25 - 49 $6.47 5 wks
50 - 99 $5.96 5 wks
100+ Request for Quote
$8.57

Availability: 17 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Size 2L (6.60mmX3.81mm)
Belt Type Plain
Cords Polyester
Material Reinforced Rubber
Outside Length 686 mm
Pitch Length 676 mm
Substitute Part A 6R12-2L270

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team