A 6R12M2L254
2L (6.60mmX3.81mm) Belt Size, 244mm Pitch Length V-Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.57 | 1 wks |
10 - 24 | $7.3 | 1 wks |
25 - 49 | $6.47 | 1 wks |
50 - 99 | $5.96 | 1 wks |
100+ | Request for Quote |
$8.57
Availability: 111 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Size | 2L (6.60mmX3.81mm) |
---|---|
Belt Type | Plain |
Cords | Polyester |
Material | Reinforced Rubber |
Outside Length | 254 mm |
Pitch Length | 244 mm |
Substitute Part | A 6R12-2L100 |