A 6R12-2L320
2L (1/4" X 1/8") Belt Size, 31.6" Pitch Length V-Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.13 | 5 wks |
10 - 24 | $10.44 | 5 wks |
25 - 49 | $9.34 | 5 wks |
50 - 99 | $8.65 | 5 wks |
100+ | Request for Quote |
$12.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Size | 2L (1/4" X 1/8") |
---|---|
Belt Type | Notched or Plain |
Cords | Polyester |
Material | Reinforced Rubber |
Outside Length | 31.6 |
Pitch Length | 31.6 |