A 6R12-2L280

2L (1/4" X 1/8") Belt Size, 27.6" Pitch Length V-Belt
Qty Range Price/Unit Ships Within
1 - 9 $11.53 5 wks
10 - 24 $9.9 5 wks
25 - 49 $8.84 5 wks
50 - 99 $8.18 5 wks
100+ Request for Quote
$11.53

Availability: 23 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Size 2L (1/4" X 1/8")
Belt Type Notched or Plain
Cords Polyester
Material Reinforced Rubber
Outside Length 27.6
Pitch Length 27.3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team