A 6R12-2L110

2L (1/4" X 1/8") Belt Size, 10.6" Pitch Length V-Belt
Qty Range Price/Unit Ships Within
1 - 9 $8.57 5 wks
10 - 24 $7.3 5 wks
25 - 49 $6.47 5 wks
50 - 99 $5.96 5 wks
100+ Request for Quote
$8.57

Availability: 159 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Size 2L (1/4" X 1/8")
Belt Type Notched or Plain
Cords Polyester
Material Reinforced Rubber
Outside Length 10.6
Pitch Length 10.6

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team