A 6R11ML081050

O-Ring, 5mm Diameter, 81mm Inside Diameter. Material - Neoprene, Approximately 70 Durometer.
Qty Range Price/Unit Ships Within
1 - 9 $2.58 4 wks
10 - 24 $2.48 4 wks
25 - 49 $2.2 4 wks
50 - 99 $1.86 4 wks
100+ Request for Quote
$2.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diameter (D) 5 mm
Inside Diameter (d) 81 mm
Material Neoprene

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team