A 6R11ML056035

O-Ring, 3.5mm Diameter, 56mm Inside Diameter. Material - Neoprene, Approximately 70 Durometer.
Qty Range Price/Unit Ships Within
1 - 9 $1.72 4 wks
10 - 24 $1.55 4 wks
25 - 49 $1.31 4 wks
50 - 99 $1.09 4 wks
100+ Request for Quote
$1.72

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diameter (D) 3.5 mm
Inside Diameter (d) 56 mm
Material Neoprene

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team