A 6R11ML015520
O-Ring, 2mm Diameter, 15.5mm Inside Diameter. Material - Neoprene, Approximately 70 Durometer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $0.67 | 11 wks |
10 - 24 | $0.61 | 11 wks |
25 - 49 | $0.52 | 11 wks |
50 - 99 | $0.42 | 11 wks |
100+ | Request for Quote |
$0.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter (D) | 2 mm |
---|---|
Inside Diameter (d) | 15.5 mm |
Material | Neoprene |