A 6R11-040065
1/8" Diameter, Neoprene Round Endless Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.34 | 11 wks |
25 - 49 | $0.28 | 11 wks |
50 - 249 | $0.24 | 11 wks |
250 - 499 | $0.21 | 11 wks |
500+ | Request for Quote |
$0.34
Availability: 99 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cross Sectional Dia. | 1/8 Inch |
---|---|
Durometer | 70 |
Inside Diameter | 0.8125 Inch |
Material | Neoprene |
Substitute Part | S7901YF0060 |