A 6R 6M4000800
2.07 mm (40 D.P.) Pitch, 400 Teeth, 8 mm Wide Single Sided Polyurethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $12.37 | 2 wks |
| 10 - 24 | $10.45 | 2 wks |
| 25 - 49 | $8.76 | 2 wks |
| 50 - 99 | $7.9 | 2 wks |
| 100+ | Request for Quote |
$12.37
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 8 mm |
| No. Of Grooves | 400 |
| Pitch | 2.07 mm (40 D.P.) |
| Pitch Length | 829 mm |
| Tension Member (Cords) | Polyester |
| Substitute Part | A 6R 6-4000310 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities