A 6R 6M3500300
2.07 mm (40 D.P.) Pitch, 350 Teeth, 3 mm Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.89 | 2 wks |
10 - 24 | $4.98 | 2 wks |
25 - 49 | $4.17 | 2 wks |
50 - 99 | $3.76 | 2 wks |
100+ | Request for Quote |
$5.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
No. Of Grooves | 350 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 725 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6R 6-3500120 |