A 6R 6M2810800
2.07 mm (40 D.P.) Pitch, 281 Teeth, 8 mm Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.85 | 13 wks |
10 - 24 | $8.34 | 13 wks |
25 - 49 | $6.98 | 13 wks |
50 - 99 | $6.3 | 13 wks |
100+ | Request for Quote |
$9.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
No. Of Grooves | 281 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 582 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6R 6-2810310 |