A 6R 6M2400600
2.07 mm (40 D.P.) Pitch, 240 Teeth, 6 mm Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.90 | 13 wks |
10 - 24 | $6.67 | 13 wks |
25 - 49 | $5.59 | 13 wks |
50 - 99 | $5.04 | 13 wks |
100+ | Request for Quote |
$7.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 240 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 497 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6R 6-2400250 |