A 6R 6M0740300
2.07 mm (40 D.P.) Pitch, 74 Teeth, 3 mm Wide Single Sided Polyurethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $4.66 | 2 wks |
| 10 - 24 | $3.95 | 2 wks |
| 25 - 49 | $3.3 | 2 wks |
| 50 - 99 | $2.98 | 2 wks |
| 100+ | Request for Quote |
$4.66
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 3 mm |
| No. Of Grooves | 74 |
| Pitch | 2.07 mm (40 D.P.) |
| Pitch Length | 153 mm |
| Tension Member (Cords) | Polyester |
| Substitute Part | A 6R 6-0740120 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities