A 6R 6M0610800
2.07 mm (40 D.P.) Pitch, 61 Teeth, 8 mm Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.92 | 1 wks |
10 - 24 | $5.84 | 1 wks |
25 - 49 | $4.89 | 1 wks |
50 - 99 | $4.42 | 1 wks |
100+ | Request for Quote |
$6.92
Availability: 145 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
No. Of Grooves | 61 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 126 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6R 6-061031,A 6R 6-0610310 |