A 6R 6M0500450
2.07 mm (40 D.P.) Pitch, 50 Teeth, 4.5 mm Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.04 | 1 wks |
10 - 24 | $4.26 | 1 wks |
25 - 49 | $3.56 | 1 wks |
50 - 99 | $3.22 | 1 wks |
100+ | Request for Quote |
$5.04
Availability: 56 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
No. Of Grooves | 50 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 104 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6R 6-0500180 |