A 6R 6-3900180
.0816" (40D.P.) Pitch, 390 Teeth, 3/16" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.11 | 14 wks |
10 - 24 | $6.86 | 14 wks |
25 - 49 | $5.74 | 14 wks |
50 - 99 | $5.18 | 14 wks |
100+ | Request for Quote |
$8.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.1875 Inch |
No. Of Grooves | 390 |
Pitch | .0816" (40D.P.) |
Pitch Length | 31.824 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M3900450 |