A 6R 6-3600180
.0816" (40D.P.) Pitch, 360 Teeth, 3/16" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.69 | 2 wks |
10 - 24 | $6.49 | 2 wks |
25 - 49 | $5.44 | 2 wks |
50 - 99 | $4.91 | 2 wks |
100+ | Request for Quote |
$7.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.1875 Inch |
No. Of Grooves | 360 |
Pitch | .0816" (40D.P.) |
Pitch Length | 29.376 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M3600450 |