A 6R 6-2250250
.0816" (40D.P.) Pitch, 225 Teeth, 1/4" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.79 | 2 wks |
10 - 24 | $6.58 | 2 wks |
25 - 49 | $5.51 | 2 wks |
50 - 99 | $4.98 | 2 wks |
100+ | Request for Quote |
$7.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 225 |
Pitch | .0816" (40D.P.) |
Pitch Length | 18.36 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M2250600 |