A 6R 6-1930310
.0816" (40D.P.) Pitch, 193 Teeth, 5/16" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.83 | 14 wks |
10 - 24 | $7.46 | 14 wks |
25 - 49 | $6.25 | 14 wks |
50 - 99 | $5.63 | 14 wks |
100+ | Request for Quote |
$8.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
No. Of Grooves | 193 |
Pitch | .0816" (40D.P.) |
Pitch Length | 15.7488 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M1930800 |