A 6R 6-1390180
.0816" (40D.P.) Pitch, 139 Teeth, 3/16" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.81 | 2 wks |
10 - 24 | $4.92 | 2 wks |
25 - 49 | $4.12 | 2 wks |
50 - 99 | $3.71 | 14 wks |
100+ | Request for Quote |
$5.81
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.1875 Inch |
No. Of Grooves | 139 |
Pitch | .0816" (40D.P.) |
Pitch Length | 11.3424 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M1390450 |