A 6R 6-1230120
.0816" (40D.P.) Pitch, 123 Teeth, 1/8" Wide Single Sided Polyurethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $4.91 | 2 wks |
| 10 - 24 | $4.16 | 2 wks |
| 25 - 49 | $3.48 | 2 wks |
| 50 - 99 | $3.14 | 2 wks |
| 100+ | Request for Quote |
$4.91
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.125 Inch |
| No. Of Grooves | 123 |
| Pitch | .0816" (40D.P.) |
| Pitch Length | 10.0368 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6R 6M1230300 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities