A 6R 6-1090180
.0816" (40D.P.) Pitch, 109 Teeth, 3/16" Wide Single Sided Polyurethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $5.85 | 14 wks |
| 10 - 24 | $4.95 | 14 wks |
| 25 - 49 | $4.14 | 14 wks |
| 50 - 99 | $3.74 | 14 wks |
| 100+ | Request for Quote |
$5.85
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.1875 Inch |
| No. Of Grooves | 109 |
| Pitch | .0816" (40D.P.) |
| Pitch Length | 8.8944 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6R 6M1090450 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities