A 6R 6-0750250
.0816" (40D.P.) Pitch, 75 Teeth, 1/4" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.16 | 2 wks |
10 - 24 | $5.21 | 2 wks |
25 - 49 | $4.36 | 2 wks |
50 - 99 | $3.94 | 14 wks |
100+ | Request for Quote |
$6.16
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 75 |
Pitch | .0816" (40D.P.) |
Pitch Length | 6.12 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M0750600 |