A 6R 6-0740310
.0816" (40D.P.) Pitch, 74 Teeth, 5/16" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.13 | 2 wks |
10 - 24 | $6.02 | 2 wks |
25 - 49 | $5.04 | 2 wks |
50 - 99 | $4.56 | 2 wks |
100+ | Request for Quote |
$7.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
No. Of Grooves | 74 |
Pitch | .0816" (40D.P.) |
Pitch Length | 6.0384 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M0740800 |