A 6R 6-0710120
.0816" (40D.P.) Pitch, 71 Teeth, 1/8" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.41 | 2 wks |
10 - 24 | $3.73 | 2 wks |
25 - 49 | $3.13 | 2 wks |
50 - 99 | $2.82 | 2 wks |
100+ | Request for Quote |
$4.41
Availability: 85 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.125 Inch |
No. Of Grooves | 71 |
Pitch | .0816" (40D.P.) |
Pitch Length | 5.7936 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M0710300 |