A 6R 6-0510180
.0816" (40D.P.) Pitch, 51 Teeth, 3/16" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.06 | 14 wks |
10 - 24 | $4.27 | 14 wks |
25 - 49 | $3.58 | 14 wks |
50 - 99 | $3.23 | 14 wks |
100+ | Request for Quote |
$5.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.1875 Inch |
No. Of Grooves | 51 |
Pitch | .0816" (40D.P.) |
Pitch Length | 4.1616 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M0510450,A 6R 6-051018 |