A 6R 6-0350250
.0816" (40D.P.) Pitch, 35 Teeth, 1/4" Wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.71 | 2 wks |
10 - 24 | $4.82 | 2 wks |
25 - 49 | $4.03 | 2 wks |
50 - 99 | $3.64 | 2 wks |
100+ | Request for Quote |
$5.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 35 |
Pitch | .0816" (40D.P.) |
Pitch Length | 2.856 Inch |
Tension Member | Polyester |
Substitute Part | A 6R 6M0350600 |