A 6R 4MD120125
9.525 mm (L) Pitch, 120 Teeth, 12.5mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $53.77 | 9 wks |
25 - 99 | $44.81 | 9 wks |
100 - 249 | $38.41 | 9 wks |
250 - 499 | $33.61 | 9 wks |
500+ | Request for Quote |
$53.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 12.5 mm |
Material | Neoprene |
No. Of Grooves | 120 |
Pitch | 9.525 mm (L) |
Pitch Length | 1143 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 4-D120050 |