A 6R 4MD064190
9.525 mm (L) Pitch, 64 Teeth, 19mm wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.04 | 1 wks |
10 - 24 | $22.86 | 1 wks |
25 - 49 | $19.13 | 1 wks |
50 - 99 | $17.27 | 1 wks |
100+ | Request for Quote |
$27.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 19 mm |
Material | Neoprene |
No. Of Grooves | 64 |
Pitch | 9.525 mm (L) |
Pitch Length | 610 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 4-D064075 |