A 6R 4MC250

9.525mm Pitch, 25mm Wide, Open ended Neoprene belt.
Qty Range Price/Unit Ships Within
1 - 9 $49.08 9 wks
10 - 29 $40.9 9 wks
30 - 79 $35.06 9 wks
80 - 149 $32.15 9 wks
150+ Request for Quote
$49.08

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 25 mm
Material Neoprene
Max. Length (Meters) 30 Meters
No. Of Grooves (m) 105 meter
Pitch 9.525 mm (L)
Tension Member (Cords) Fiberglass
Substitute Part A 6R 4-C100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team