A 6R 4M244125
9.525 mm (L) Pitch, 244 Teeth, 12.5mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $40.33 | 1 wks |
25 - 99 | $34.57 | 9 wks |
100 - 249 | $30.25 | 9 wks |
250 - 499 | $26.89 | 9 wks |
500+ | Request for Quote |
$40.33
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 12.5 mm |
Material | Neoprene |
No. Of Grooves | 244 |
Pitch | 9.525 mm (L) |
Pitch Length | 2324 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 4-244050 |