A 6R 4M140190
9.525 mm (L) Pitch, 140 Teeth, 19mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $37.82 | 9 wks |
25 - 99 | $31.34 | 9 wks |
100 - 249 | $27.42 | 9 wks |
250 - 499 | $24.38 | 9 wks |
500+ | Request for Quote |
$37.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 19 mm |
Material | Neoprene |
No. Of Grooves | 140 |
Pitch | 9.525 mm (L) |
Pitch Length | 1334 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 4-140075 |