A 6R 4M124125
9.525 mm (L) Pitch, 124 Teeth, 12.5mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $28.42 | 9 wks |
| 25 - 99 | $24.36 | 9 wks |
| 100 - 249 | $21.32 | 9 wks |
| 250 - 499 | $18.94 | 9 wks |
| 500+ | Request for Quote |
$28.42
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 12.5 mm |
| Material | Neoprene |
| No. Of Grooves | 124 |
| Pitch | 9.525 mm (L) |
| Pitch Length | 1181 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 4-124050 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities