A 6R 4M086190
9.525 mm (L) Pitch, 86 Teeth, 19mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $25.87 | 1 wks |
25 - 99 | $21.44 | 9 wks |
100 - 249 | $18.76 | 9 wks |
250 - 499 | $16.67 | 9 wks |
500+ | Request for Quote |
$25.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 19 mm |
Material | Neoprene |
No. Of Grooves | 86 |
Pitch | 9.525 mm (L) |
Pitch Length | 819 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6R 4-086075 |