A 6R 4M042254
9.525 mm (L) Pitch, 42 Teeth, 25.4mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $19.44 | 1 wks |
| 25 - 99 | $16.66 | 1 wks |
| 100 - 249 | $14.57 | 1 wks |
| 250 - 499 | $12.96 | 1 wks |
| 500+ | Request for Quote |
$19.44
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 25.4 mm |
| Material | Neoprene |
| No. Of Grooves | 42 |
| Pitch | 9.525 mm (L) |
| Pitch Length | 400.05 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 4-042100 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities