A 6R 4M026190
9.525 mm (L) Pitch, 26 Teeth, 19mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $14.37 | 9 wks |
| 25 - 99 | $11.91 | 9 wks |
| 100 - 249 | $10.43 | 9 wks |
| 250 - 499 | $9.26 | 9 wks |
| 500+ | Request for Quote |
$14.37
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 19 mm |
| Material | Neoprene |
| No. Of Grooves | 26 |
| Pitch | 9.525 mm (L) |
| Pitch Length | 248 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6R 4-026075 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities