A 6R 4-D160050
3/8" (L) Pitch, 160 Teeth, 1/2" Wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $57.12 | 2 wks |
25 - 99 | $47.6 | 10 wks |
100 - 249 | $40.8 | 10 wks |
250 - 499 | $35.7 | 10 wks |
500+ | Request for Quote |
$57.12
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.5 Inch |
Material | Neoprene |
No. Of Grooves | 160 |
Pitch | .375" (L) |
Pitch Length | 60 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 4MD160125 |