A 6R 4-D136075
3/8" (L) Pitch, 136 Teeth, 3/4" Wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $83.24 | 10 wks |
| 25 - 99 | $69.36 | 10 wks |
| 100 - 249 | $59.46 | 10 wks |
| 250 - 499 | $52.03 | 10 wks |
| 500+ | Request for Quote |
$83.24
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 0.75 Inch |
| Material | Neoprene |
| No. Of Grooves | 136 |
| Pitch | .375" (L) |
| Pitch Length | 51 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 4MD136190 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities