A 6R 4-D092100
3/8" (L) Pitch, 92 Teeth, 1" Wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $91.41 | 2 wks |
25 - 99 | $76.18 | 2 wks |
100 - 249 | $65.29 | 2 wks |
250 - 499 | $57.13 | 2 wks |
500+ | Request for Quote |
$91.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 1 Inch |
Material | Neoprene |
No. Of Grooves | 92 |
Pitch | .375" (L) |
Pitch Length | 34.316 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 4MD092254 |