A 6R 4-D086100
3/8" (L) Pitch, 86 Teeth, 1" Wide Double Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $89.86 | 10 wks |
25 - 99 | $74.88 | 10 wks |
100 - 249 | $64.19 | 10 wks |
250 - 499 | $56.16 | 10 wks |
500+ | Request for Quote |
$89.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 1 Inch |
Material | Neoprene |
No. Of Grooves | 86 |
Pitch | .375" (L) |
Pitch Length | 32.078 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6R 4MD086254 |