A 6R 4-C100

3/8 Pitch, 1" Wide, Open Ended Neoprene Belt
Qty Range Price/Unit Ships Within
1 - 24 $14.96 13 wks
25 - 99 $12.47 13 wks
100 - 249 $10.69 13 wks
250 - 499 $9.8 13 wks
500+ Request for Quote
$14.96

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 1 Inch
Material Neoprene
Max. Length (Feet) 100 Feet
No. Of Grooves (ft) 32
Pitch .375" (L)
Tension Member Fiberglass Cords
Substitute Part A 6R 4MC250

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team