A 6R 4-168100
3/8" (L) Pitch, 168 Teeth, 1" Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $53.43 | 2 wks |
| 25 - 99 | $45.8 | 2 wks |
| 100 - 249 | $40.08 | 2 wks |
| 250 - 499 | $35.63 | 2 wks |
| 500+ | Request for Quote |
$53.43
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 1 Inch |
| Material | Neoprene |
| No. Of Grooves | 168 |
| Pitch | .375" (L) |
| Pitch Length | 63 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6R 4M168254 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities